Introduction to Cummins
Cummins is building on its legacy as a leader in diesel engines by expanding its portfolio of electrified components. Cummins’ expansion of production capacity for its market-leading technologies in battery, traction, electrified accessories, and powertrain controls will enable Cummins to meet customer demand for both traditional and zero-emissions applications. Cummins is using its over 100 years of experience to expand our traditional markets and lead in emerging technology markets, with several thousand units generating millions of user miles of experience.
Overview of Project
Cummins will be launching a new battery cell to pack assembly line in Cummins’ Columbus, Indiana plant (CEP). Cummins will need to prepare the existing manufacturing space to be compliant with all HSE regulations for battery manufacturing including Cummins and government regulations. This project is limited to the facilities design.
Evaluation Criteria
Below is a list of the criteria that the companies will be evaluated on and their respective weighting.
Factor 1: Technical (15%)
- Subfactor A: Proposed Facility Design and associated Equipment Design Specifications and Performance Specifications
- Subfactor B: Proposed construction sequence and efficiency
- Subfactor C: Quality of proposed facility system design in accordance with industry standards
- Subfactor D: Budgetary limitations integrated into the design
Factor 2: Corporate Capabilities (15%)
- Subfactor A: Project Management
- Subfactor B: Staffing and Team Members’ qualifications and certifications of key personnel
- Subfactor C: Subcontracting or partnering for architect and engineering services
- Subfactor D: Facilities and Resources
- Subfactor E: Percentage of professional disciplines needed to be subcontracted
- Subfactor F: Amount and scale of existing projects in backlog
- Subfactor G: Licensed in Indiana
- Subfactor H: ISO9000 certification
- Subfactor I: Ability to Manage Budgetary Constraints in Design and Construction
Factor 3: Project Schedule & Timeline (15%)
Factor 4: Corporate Experience (15%)
- Subfactor A: Experience with projects of similar size, scope, and complexity
- Subfactor B: Experience with DOE-Funded Projects
Factor 5: Proposed Exceptions to Contract Terms (5%)
Factor 6: Preference for Goods, Products, or Materials Produced in the United States (5%)
Factor 7: Price (30%)
Click here to use the Evaluation Survey
Once potential bidders submit the survey, Cummins will review your responses and contact potential bidders with the next steps, including whether you qualify to bid and any further instructions or deadlines.
If there are any questions or concerns, please reach out using the Contact Us form at the top of this page. (Please include "Architect & Engineering Services for Accelera CEP Construction Project" in the description field.)
Thank you.